IESNA:LM-63-2002
[TEST]P1297283
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-28)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R45W2N902750DE010 E3CB1MMS_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R45 optic, 3500K CCT AND, 90CRI , E3CB1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1040
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
2056.3 2057 2059.4 2044.6 1973.3 1824.3 1621.9 1414.8 1206.1 966.5
708.2 466.9 281.6 157.5 85.3 48.1 24.8 10.9 4.7 3.1
3.1 3.1 3.1 2.3 2.3 2.3 2.3 1.6 1.6 1.6
1.6 0.8 0.8 0.8 0 0 0
